FB01B1P
1P. 无状态指示器. 1模块宽度
- Type of product: Fuse holders - 10x38mm
- Number of poles: 1P
- Type of operating voltage: AC
- IEC maximum rated voltage Un [V]: 690
- IEC maximum rated current In [A]: 32
- Light indicator: No
- Compliance: IEC
订购代码 | FB01B1P |
---|---|
重量(g) | 67 |
产品包装数量 | 12 |
订单包装数量 | 12 |
产品包装尺寸(毫米) | 227X085X065 |
体积[立方厘米] | 103.6 |
条形码(EAN13) | 8013975186992 |
HS 代码 | 85361050 |