FB02A1P
1P. 无状态指示器. 1模块宽度
- Type of product: Fuse holders - 14x51mm
- Number of poles: 1P
- Type of operating voltage: AC
- IEC maximum rated voltage Un [V]: 690
- IEC maximum rated current In [A]: 50
- Light indicator: No
- Compliance: IEC / UL recognized and CSA certified
订购代码 | FB02A1P |
---|---|
重量(g) | 113 |
产品包装数量 | 6 |
订单包装数量 | 6 |
产品包装尺寸(毫米) | 180X150X085 |
体积[立方厘米] | 382.5 |
条形码(EAN13) | 8013975186565 |
HS 代码 | 85361050 |