PMA30240
Current monitoring relay for single-phase system, AC/DC minimum or maximum current control, 5A or 16A
- Type of product: Current monitoring relays
- Type of system: Single-phase and three-phase
- Number of relay outputs: 1
- Rated supply voltage: 24...240VAC/DC
- Rated current Ie [A]: 5 or 16
- Programming mode: Potentiometers
订购代码 | PMA30240 |
---|---|
重量(g) | 144 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 095X040X075 |
体积[立方厘米] | 285 |
条形码(EAN13) | 8013975172827 |
HS 代码 | 85364900 |