PSL130024
DIN rail switching power supply, single-phase. 24VDC, 12.5A/300W
- Type of product: Switching power supplies
- Rated output voltage DC [VDC]: 24
- Rated output current [A]: 12.5
- Rated output power [W]: 300
- Type of input: Single-phase
- Rated supply voltage AC [VAC]: Self-configurable 115…230
- Type of installation: DIN rail mounting
订购代码 | PSL130024 |
---|---|
重量(g) | 1496 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 160X160X105 |
体积[立方厘米] | 2688 |
条形码(EAN13) | 8013975180419 |
HS 代码 | 8504318090 |