ME070FD024
Electronic direct-on-line starter, 7A, integrated motor thermal protection, operational voltage Ue ≤500VAC, auxiliary and control supply voltage 24VDC
- Type of product: Electronic motor starter
- Functions: Direct-On-Line starter
- Safe torque Off (STO) safety function: No
- Thermal protection: Integrated, class 10A
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 7
- Type: Electronic direct-on-line starter, 7A, integrated motor thermal protection
订购代码 | ME070FD024 |
---|---|
重量(g) | 300 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 150X120X30 |
体积[立方厘米] | 540 |
条形码(EAN13) | 8013975320952 |
HS 代码 | 85365003 |