BF09T4A230V260
Four-pole contactor, IEC operating current Ith (AC1) = 25A, AC coil 50/60Hz, 230VAC - IEC/EN/BS 60335-1
- Type of product: Contactors
- Number of poles: 4
- Type of coil: AC coil 50/60Hz
- Rated coil voltage [V]: 230
- IEC operating current Ith (AC1) [A]: 25
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 9A / 4.2Kw
- UL/CSA horsepower ratings 480V [HP]: 5
- Type of mounting: Screw / DIN rail 35mm
订购代码 | BF09T4A230V260 |
---|---|
重量(g) | 356 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 090X047X086 |
体积[立方厘米] | 363.78 |
条形码(EAN13) | 8013975215081 |
HS 代码 | 85365080 |