BF50T4A024

Four-pole contactor, IEC operating current Ith (AC1) = 90A, AC coil 50/60Hz, 24VAC
  • Type of product: Contactors
  • Number of poles: 4
  • Type of coil: AC coil 50/60Hz
  • Rated coil voltage [V]: 24
  • IEC operating current Ith (AC1) [A]: 90
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 50A / 22Kw
  • UL/CSA horsepower ratings 480V [HP]: 40
  • Type of mounting: Screw / DIN rail 35mm
订购代码 BF50T4A024
重量(g) 1240
产品包装数量 1
订单包装数量 1
产品包装尺寸(毫米) 141X080X120
体积[立方厘米] 1354
条形码(EAN13) 8013975223093
HS 代码 85365080