11BF50404860
Four-pole contactor, IEC operating current Ith (AC1) = 90A, AC coil 60Hz, 48VAC
- Number of poles: 4
- Rated coil voltage [V]: 48
- IEC operating current Ith (AC1) [A]: 90
- UL/CSA horsepower ratings 480V [HP]: 30
- Type of mounting: Screw
订购代码 | 11BF50404860 |
---|---|
重量(g) | 1512 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 127X103X112 |
体积[立方厘米] | 1465.072 |
条形码(EAN13) | 8013975089026 |
HS 代码 | 85365080 |