FE01D02000
Fuse for photovoltaic applications, for 10X38mm fuses. 30kA breaking capacity at 1000VDC, 20A
- Type of product: Fuses for PV applications - 10x38mm
- Type of operating voltage: DC
- IEC maximum rated voltage Un [V]: 1000
- IEC maximum rated current In [A]: 20
- Light indicator: No
- Compliance: IEC
订购代码 | FE01D02000 |
---|---|
重量(g) | 8.2 |
产品包装数量 | 10 |
订单包装数量 | 10 |
产品包装尺寸(毫米) | 082X055X013 |
体积[立方厘米] | 5.863 |
条形码(EAN13) | 8013975187128 |
HS 代码 | 85361050 |