FE05D025
Fuse for photovoltaic applications, for 14X85mm fuses. 10kA breaking capacity at 1500VDC, 25A
- Type of product: Fuses for PV applications - 14x85mm
- Type of operating voltage: DC
- IEC maximum rated voltage Un [V]: 1500
- IEC maximum rated current In [A]: 25
- Compliance: IEC
订购代码 | FE05D025 |
---|---|
重量(g) | 31 |
产品包装数量 | 5 |
订单包装数量 | 5 |
产品包装尺寸(毫米) | 145X085X015 |
体积[立方厘米] | 36.975 |
条形码(EAN13) | 8013975299807 |
HS 代码 | 85389099 |