FB01F2PL
Fuse holder UL recognized and CSA certified, for 10X38mm fuses. 32A rated current at 690VAC, 2P. With status indicator. 2 modules
- Type of product: Fuse holders - 10x38mm
- Number of poles: 2P
- Type of operating voltage: AC
- IEC maximum rated voltage Un [V]: 690
- IEC maximum rated current In [A]: 32
- Light indicator: Yes
- Compliance: IEC / UL recognized and CSA certified
订购代码 | FB01F2PL |
---|---|
重量(g) | 132 |
产品包装数量 | 6 |
订单包装数量 | 6 |
产品包装尺寸(毫米) | 227X085X065 |
体积[立方厘米] | 209.029 |
条形码(EAN13) | 8013975323823 |
HS 代码 | 85361050 |