FB04D1PL
Fuse holder for photovoltaic applications, for 10X85mm and 14X85mm fuses. 32A rated current at 1500VDC, 1P. With status indicator. 1 module
- Type of product: Fuse holders - 10/14x85mm
- Number of poles: 1P
- Type of operating voltage: DC
- IEC maximum rated voltage Un [V]: 1500
- IEC maximum rated current In [A]: 32
- Light indicator: Yes
- Compliance: IEC
订购代码 | FB04D1PL |
---|---|
重量(g) | 110 |
产品包装数量 | 6 |
订单包装数量 | 6 |
产品包装尺寸(毫米) | 140X080X135 |
体积[立方厘米] | 252 |
条形码(EAN13) | 8013975299746 |
HS 代码 | 85389099 |