HS1B2NT025E230
Hockey puck, single-phase, 25A, 18...280VAC/DC, screw terminals
- Type of product: Hockey puck, single-phase
- Control voltage [V]: 18...280VAC/DC
- Rated operational voltage: 12...280
- Rated operating current AC-51 (resistive load) at 40°C: 25
- Heatsink for use at 40°C and 55°C at rated current AC-51: ≤2.2
- Number of poles: 1
- Operating temperature max: +90
- Specific let through energy I2t: 0.6
- Type of terminals: Screw
订购代码 | HS1B2NT025E230 |
---|---|
重量(g) | 90 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 075X049X038 |
体积[立方厘米] | 139.65 |
条形码(EAN13) | 8013975321553 |
HS 代码 | 85365003 |