GAZ032
IEC/EN type IP65 non-metallic enclosure switch disconnector, three-pole. With rotating red/yellow handle, 32A
- Type of product: Switch disconnectors
- Number of poles: 3
- Type of enclosure: Plastic enclosure - Red/Yellow handle
- Type of operating voltage: AC
- IEC Conventional free air thermal current Ith [A]: 32
- Type of installation: Enclosed
订购代码 | GAZ032 |
---|---|
重量(g) | 500 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 172X107X128 |
体积[立方厘米] | 2355.712 |
条形码(EAN13) | 8013975178300 |
HS 代码 | 85365080 |