PMVF70
Interface protection unit compliant with ENA (Energy Network Association) G59/G99 for three-phase system, with or without neutral, low and high voltage, min and max voltage and frequency dual threshold protection, R.O.C.O.F and vector shift, 230VAC - 400VAC
- Type of product: Interface protection system unit
- Type of system: Single-phase and three-phase
- Number of relay outputs: 2
- Rated supply voltage: 100...240VAC; 110...250VDC
- Rated current Ie [A]: CT /5A /1A
订购代码 | PMVF70 |
---|---|
重量(g) | 420 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 153X117X092 |
体积[立方厘米] | 1646 |
条形码(EAN13) | 8013975231937 |
HS 代码 | 85364900 |