LVM30A240
Level monitoring relay, modular version, dual-voltage. Emptying or filling function. Automatic resetting, 24/220...240VAC
- Type of product: Level monitoring relays
- Type of liquid: Conductive liquids
- Functions: Emptying or filling
- Number of connectable electrodes [Nr.]: 3
- Sensitivity [kΩ]: 2.5...50 adjustable
- Number of relay outputs: 2
- Rated supply voltage: 24/220...240VAC
- Type of installation: Modular DIN rail mounting
订购代码 | LVM30A240 |
---|---|
重量(g) | 314 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 095X055X075 |
体积[立方厘米] | 391.875 |
条形码(EAN13) | 8013975125014 |
HS 代码 | 85364900 |