HS1A2NN025D024
Miniature solid state relay, single-phase, 25A, 4…30VDC, Faston terminals
- Type of product: Miniature, single-phase
- Control voltage [V]: 4...30VDC
- Rated operational voltage: 12...280
- Rated operating current AC-51 (resistive load) at 40°C: 25
- Rated operating current AC-53 (motor load) at 40°C: 7
- Heatsink for use at 40°C and 55°C at rated current AC-51: ≤1.2
- Number of poles: 1
- Operating temperature max: +90
- Specific let through energy I2t: 340
- Type of terminals: Faston
订购代码 | HS1A2NN025D024 |
---|---|
重量(g) | 17.7 |
产品包装数量 | 4 |
订单包装数量 | 4 |
产品包装尺寸(毫米) | 075X049X038 |
体积[立方厘米] | 34.912 |
条形码(EAN13) | 8013975321539 |
HS 代码 | 85365003 |