CN2002220
Modular contactor, one or two-pole, 20A AC1, 220...230VAC (2NC)
- Type of product: Contactors
- Number of DIN modules: 1
- Rated supply voltage: 220VAC/VDC
- IEC Conventional free air thermal current Ith [A]: 20
- Type of contacts: 2NC
订购代码 | CN2002220 |
---|---|
重量(g) | 135 |
产品包装数量 | 10 |
订单包装数量 | 10 |
产品包装尺寸(毫米) | 178X090X072 |
体积[立方厘米] | 115.344 |
条形码(EAN13) | 8013975147238 |
HS 代码 | 85365080 |