PSL1M02424
Modular switching power supply, single-phase. 24VDC, 1A/24W
- Type of product: Switching power supplies
- Rated output voltage DC [VDC]: 24
- Rated output current [A]: 1
- Rated output power [W]: 24
- Type of input: Single-phase
- Rated supply voltage AC [VAC]: Multivoltage 100...240
- Type of installation: Modular DIN rail mounting
订购代码 | PSL1M02424 |
---|---|
重量(g) | 176 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 091X132X046 |
体积[立方厘米] | 552 |
条形码(EAN13) | 8013975180297 |
HS 代码 | 8504318090 |