SM1P0250
Motor protection circuit breaker, IEC breaking capacity Icu 100kA at 400V, 1.6...2.5A
- Type of product: Motor protection circuit breaker
- Thermal trip adjustment range [A]: 1.6…2.5
- Rated current In [A]: 2.5
- Short-circuit current breaking capacity (Icu) at AC 400V [kA]: 100
- Type of protection: Magnetic and thermal
- Type of control: Push button
- Certified UL Type E: No
订购代码 | SM1P0250 |
---|---|
重量(g) | 298 |
产品包装数量 | 10 |
订单包装数量 | 10 |
产品包装尺寸(毫米) | 080X047X098 |
体积[立方厘米] | 368.48 |
条形码(EAN13) | 8013975216163 |
HS 代码 | 85362010 |