RF381400
Motor protection relay, phase failure/single-phase sensitive. Three-pole (three-phase), manual or automatic resetting. Direct mounting on BF09 - BF38 contactors, 9...14A
- Type of product: Thermal overload relays
- Operational current [A]: 9...14
- Reset mode: Manual or automatic
- For contactor series: BF
- Type: Phase failure / Single-phase sensitive
- Type of mounting: Direct mounting on BF09… BF38…
订购代码 | RF381400 |
---|---|
重量(g) | 158 |
产品包装数量 | 5 |
订单包装数量 | 5 |
产品包装尺寸(毫米) | 065X046X090 |
体积[立方厘米] | 269.1 |
条形码(EAN13) | 8013975169896 |
HS 代码 | 85364900 |