11RF92V3
Motor protection relay, phase failure/single-phase sensitive. Three-pole (three-phase), manual resetting. Direct mounting on BG06, BG09, BG12 mini-contactors, 1.4...2.3A
- Type of product: Thermal overload relays
- Operational current [A]: 1.4...2.3
- Reset mode: Manual
- For contactor series: BG
- Type: Phase failure / Single-phase sensitive
- Type of mounting: Direct mounting on BG06... BG09... BG12…
订购代码 | 11RF92V3 |
---|---|
重量(g) | 115 |
产品包装数量 | 5 |
订单包装数量 | 5 |
产品包装尺寸(毫米) | 065X046X090 |
体积[立方厘米] | 269.1 |
条形码(EAN13) | 8013975020197 |
HS 代码 | 85364900 |