VLB30007A480XX
POWER UNIT, VLB3, 三相电源400-480VAC 50/60Hz. 内置EMC抑制器 CAT. C1, 0.75kW
- Type of product: Variable speed drives
- Type of input: Three-phase
- Rated supply voltage: 400…480VAC 50/60Hz
- Rated output current [A]: 2.4
- Rated output power [kW]: 0.75
- Housing: Book housing
订购代码 | VLB30007A480XX |
---|---|
重量(g) | 1000 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 215X160X075 |
体积[立方厘米] | 2580 |
条形码(EAN13) | 8013975227244 |
HS 代码 | 85044095 |