VLB30040A480XX
POWER UNIT, VLB3, 三相电源400-480VAC 50/60Hz. 内置EMC抑制器 CAT. C2, 4kW
- Type of product: Variable speed drives
- Type of input: Three-phase
- Rated supply voltage: 400…480VAC 50/60Hz
- Rated output current [A]: 9.5
- Rated output power [kW]: 4
- Housing: Book housing
订购代码 | VLB30040A480XX |
---|---|
重量(g) | 1487 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 290X160X100 |
体积[立方厘米] | 4640 |
条形码(EAN13) | 8013975227275 |
HS 代码 | 85044095 |