VLB104A240XX
Power unit, VLB1... type, single-phase supply 200-240VAC 50/60Hz. EMC suppressor built-in, 0.37kW
- Type of product: Variable speed drives
- Type of input: Single-phase
- Rated supply voltage: 200…240VAC 50/60Hz
- Rated output current [A]: 2.4
- Rated output power [kW]: 0.37
- Housing: Book housing
订购代码 | VLB104A240XX |
---|---|
重量(g) | 800 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 190X160X075 |
体积[立方厘米] | 2280 |
条形码(EAN13) | 8013975319048 |
HS 代码 | 85044095 |