VLB122A240XX
Power unit, VLB1... type, single-phase supply 200-240VAC 50/60Hz. EMC suppressor built-in, 2.2kW
- Type of product: Variable speed drives
- Type of input: Single-phase
- Rated supply voltage: 200…240VAC 50/60Hz
- Rated output current [A]: 9.6
- Rated output power [kW]: 2.2
- Housing: Book housing
订购代码 | VLB122A240XX |
---|---|
重量(g) | 1350 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 285X160X075 |
体积[立方厘米] | 3420 |
条形码(EAN13) | 8013975319079 |
HS 代码 | 85044095 |