11BF110C00125
Three-pole contactor, IEC operating current Ie (AC3) = 110A, DC coil, 125VDC
- Number of poles: 3
- Rated coil voltage [V]: 125
- IEC operating current Ith (AC1) [A]: 125
- UL/CSA horsepower ratings 480V [HP]: 75
- Type of mounting: Screw / DIN rail 35mm
订购代码 | 11BF110C00125 |
---|---|
重量(g) | 1860 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 127X079X155 |
体积[立方厘米] | 1555.115 |
条形码(EAN13) | 8013975110683 |
HS 代码 | 85365080 |