11BG1201D024
Three-pole contactor, IEC operating current Ie (AC3) = 12A, DC coil, 24VDC, 1NC auxiliary contact
- Type of product: Contactors
- Number of poles: 3
- Type of coil: DC coil
- Rated coil voltage [V]: 24
- IEC operating current Ith (AC1) [A]: 20
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 12A / 5.7Kw
- UL/CSA horsepower ratings 480V [HP]: 7.5
- Type of built-in auxiliary contacts: 1NC
- Type of mounting: Screw / DIN rail 35mm
订购代码 | 11BG1201D024 |
---|---|
重量(g) | 222 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 060X045X060 |
体积[立方厘米] | 162 |
条形码(EAN13) | 8013975080917 |
HS 代码 | 85365080 |