31LV1E110
Level monitoring relay, plug-in version, single-voltage. Automatic resetting, 24VAC
- Type of product: Level monitoring relays
- Type of liquid: Conductive liquids
- Functions: Emptying
- Number of connectable electrodes [Nr.]: 3
- Sensitivity [kΩ]: 7...8 fixed
- Number of relay outputs: 1
- Rated supply voltage: 24VAC
- Type of installation: 8-pin plug-in housing (socket S8)
订购代码 | 31LV1E110 |
---|---|
重量(g) | 264 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 080X040X099 |
体积[立方厘米] | 316.8 |
条形码(EAN13) | 8013975015766 |
HS 代码 | 85364900 |