31RC80415
Earth leakage relay with 1 operatin threshold, compact panel mount. CT incorporated, 110VAC/DC-240VAC-415VAC
- Type of product: Earth leakage relays
- Type of installation: Internal panel mounting
- Toroidal transformer: Incorporated diam. 80mm/3.15"
- N° of operating threshold: 1
- Auxiliary rated supply voltage Us: 110…125VAC/DC;220…240/380…415VAC
订购代码 | 31RC80415 |
---|---|
重量(g) | 590 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 170X175X086 |
体积[立方厘米] | 2558.5 |
条形码(EAN13) | 8013975064245 |
HS 代码 | 85389091 |