31RM415
Earth leakage relay with 1 operatin threshold, modular, 35mm DIN (IEC/EN60715) rail mounting. External CT, 110VAC/DC-240VAC-415VAC
- Type of product: Earth leakage relays
- Type of installation: Modular DIN rail mounting
- Toroidal transformer: External
- N° of operating threshold: 1
- Auxiliary rated supply voltage Us: 110…125VAC/DC;220…240/380…415VAC
订购代码 | 31RM415 |
---|---|
重量(g) | 180 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 115X120X065 |
体积[立方厘米] | 897 |
条形码(EAN13) | 8013975064474 |
HS 代码 | 85389091 |