ADXL0250600
Soft starter, ADXL... type, with integrated by-pass relay. Auxiliary supply 100...240VAC. Rated operational voltage 208...600VAC, 250A
- Type of product: Advanced, two phase control
- Number of controlled phases: 2
- Rated operational voltage: 208…600VAC
- Rated supply voltage: 100…240VAC
- Rated starter current Ie [A]: 250
- Rated motor power 230VAC [kW]: 75
- Rated motor power 400VAC [kW]: 132
- Rated motor power 500VAC [KW]: 160
- Functions: NFC, motor current thermal protection, starting with current limit, optical port, optional RS485, torque control, kick start, PTC input, event log
订购代码 | ADXL0250600 |
---|---|
重量(g) | 13900 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 525X225X240 |
体积[立方厘米] | 28350 |
条形码(EAN13) | 8013975222300 |
HS 代码 | 85044090 |