BF1210A230
Three-pole contactor, IEC operating current Ie (AC3) = 12A, AC coil 50/60Hz, 230VAC, 1NO auxiliary contact
- Type of product: Contactors
- Number of poles: 3
- Type of coil: AC coil 50/60Hz
- Rated coil voltage [V]: 230
- IEC operating current Ith (AC1) [A]: 28
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 12A / 5.7Kw
- Yielded mechanical performance for three-phase AC motor 460/480V: 7.5
- Type of built-in auxiliary contacts: 1NO
- Fixing: Screw / DIN rail 35mm
订购代码 | BF1210A230 |
---|---|
重量(g) | 356 |
产品包装数量 | 10 |
订单包装数量 | 10 |
产品包装尺寸(毫米) | 090X047X086 |
体积[立方厘米] | 363.78 |
条形码(EAN13) | 8013975160282 |
HS 代码 | 85365080 |