BF1801A230V260
Three-pole contactor, IEC operating current Ie (AC3) = 18A, AC coil 50/60Hz, 230VAC, 1NC auxiliary contact - IEC/EN/BS 60335-1
- Type of product: Contactors
- Number of poles: 3
- Type of coil: AC coil 50/60Hz
- Rated coil voltage [V]: 230
- IEC operating current Ith (AC1) [A]: 32
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 18A / 7.5Kw
- Yielded mechanical performance for three-phase AC motor 460/480V: 10
- Type of built-in auxiliary contacts: 1NC
- Fixing: Screw / DIN rail 35mm
订购代码 | BF1801A230V260 |
---|---|
重量(g) | |
产品包装数量 | |
订单包装数量 | |
产品包装尺寸(毫米) | |
体积[立方厘米] | |
条形码(EAN13) | |
HS 代码 |