BF2501A230
Three-pole contactor, IEC operating current Ie (AC3) = 25A, AC coil 50/60Hz, 230VAC, 1NC auxiliary contact
- Type of product: Contactors
- Number of poles: 3
- Type of coil: AC coil 50/60Hz
- Rated coil voltage [V]: 230
- IEC operating current Ith (AC1) [A]: 32
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 25A / 12.5Kw
- UL/CSA horsepower ratings 480V [HP]: 15
- Type of built-in auxiliary contacts: 1NC
- Type of mounting: Screw / DIN rail 35mm
订购代码 | BF2501A230 |
---|---|
重量(g) | 360 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 090X047X086 |
体积[立方厘米] | 363.78 |
条形码(EAN13) | 8013975160886 |
HS 代码 | 85365080 |