BF2600A230V260
Three-pole contactor, IEC operating current Ie (AC3) = 26A, AC coil 50/60Hz, 230VAC - IEC/EN/BS 60335-1
- Type of product: Contactors
- Number of poles: 3
- Type of coil: AC coil 50/60Hz
- Rated coil voltage [V]: 230
- IEC operating current Ith (AC1) [A]: 45
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 26A / 13Kw
- Yielded mechanical performance for three-phase AC motor 460/480V: 15
- Fixing: Screw / DIN rail 35mm
订购代码 | BF2600A230V260 |
---|---|
重量(g) | 424 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 088X056X093 |
体积[立方厘米] | 458.304 |
条形码(EAN13) | 8013975211649 |
HS 代码 | 85365080 |