BF65T4E024
Four-pole contactor, IEC operating current Ith (AC1) = 100A, AC/DC coil, 24VAC/DC
- Type of product: Contactors
- Number of poles: 4
- Type of coil: AC/DC coil
- Rated coil voltage [V]: 20...48
- IEC operating current Ith (AC1) [A]: 100
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 65A / 30Kw
- UL/CSA horsepower ratings 480V [HP]: 50
- Type of mounting: Screw / DIN rail 35mm
订购代码 | BF65T4E024 |
---|---|
重量(g) | 1280 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 141X080X120 |
体积[立方厘米] | 1363 |
条形码(EAN13) | 8013975224021 |
HS 代码 | 85365080 |