BF80T4A23060
Four-pole contactor, IEC operating current Ith (AC1) = 115A, AC coil 60Hz, 230VAC
- Type of product: Contactors
- Number of poles: 4
- Type of coil: AC coil 60Hz
- Rated coil voltage [V]: 230
- IEC operating current Ith (AC1) [A]: 115
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 80A / 45Kw
- UL/CSA horsepower ratings 480V [HP]: 60
- Type of mounting: Screw / DIN rail 35mm
订购代码 | BF80T4A23060 |
---|---|
重量(g) | 1240 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 141X080X120 |
体积[立方厘米] | 1354 |
条形码(EAN13) | 8013975223659 |
HS 代码 | 85365080 |