BF80T4E230
Four-pole contactor, IEC operating current Ith (AC1) = 115A, AC/DC coil, 230VAC/DC
- Type of product: Contactors
- Number of poles: 4
- Type of coil: AC/DC coil
- Rated coil voltage [V]: 100...250
- IEC operating current Ith (AC1) [A]: 115
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 80A / 45Kw
- UL/CSA horsepower ratings 480V [HP]: 60
- Type of mounting: Screw / DIN rail 35mm
订购代码 | BF80T4E230 |
---|---|
重量(g) | 1280 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 141X080X120 |
体积[立方厘米] | 1363 |
条形码(EAN13) | 8013975224250 |
HS 代码 | 85365080 |