LOVATO Electric 全球
全球 (英文) 全球 (法文)
全球 (西班牙文) 全球 (俄文)
加拿大 (英文) 加拿大 (法文) 中国 克罗地亚 捷克共和国 法国 德国 意大利 波兰
罗马尼亚 西班牙 瑞士 (法文) 瑞士 (德文) 瑞士 (意大利文) 土耳其 阿联酋 英国 美国
下载
规格书
尺寸
接线图
視頻
Three-pole contactor, IEC operating current Ie (AC3) = 9A, AC coil 50/60Hz, 230VAC, 1NO auxiliary contact
Three-pole contactor, IEC operating current Ie (AC3) = 9A, AC coil 50/60Hz, 230VAC, 1NC auxiliary contact
Three-pole contactor, IEC operating current Ie (AC3) = 9A, AC coil 50/60Hz, 24VAC, 1NC auxiliary contact
Three-pole contactor, IEC operating current Ie (AC3) = 9A, AC coil 50/60Hz, 24VAC, 1NO auxiliary contact
Three-pole contactor, IEC operating current Ie (AC3) = 25A, AC coil 50/60Hz, 230VAC, 1NO auxiliary contact
Four-pole contactor, IEC operating current Ith (AC1) = 25A, AC coil 50/60Hz, 230VAC
Three-pole contactor, IEC operating current Ie (AC3) = 25A, AC coil 50/60Hz, 24VAC, 1NO auxiliary contact
Four-pole contactor, IEC operating current Ith (AC1) = 25A, AC coil 50/60Hz, 24VAC
Three-pole contactor, IEC operating current Ie (AC3) = 9A, AC coil 50/60Hz, 400VAC, 1NO auxiliary contact
Three-pole contactor, IEC operating current Ie (AC3) = 9A, DC coil low consumption, 24VDC, 1NO auxiliary contact
Three-pole contactor, IEC operating current Ie (AC3) = 25A, AC coil 50/60Hz, 230VAC, 1NC auxiliary contact
Three-pole contactor, IEC operating current Ie (AC3) = 9A, DC coil, 24VDC, 1NO auxiliary contact
Three-pole contactor, IEC operating current Ie (AC3) = 25A, AC coil 50/60Hz, 24VAC, 1NC auxiliary contact
Three-pole contactor, IEC operating current Ie (AC3) = 25A, AC coil 50/60Hz, 400VAC, 1NO auxiliary contact
Three-pole contactor, IEC operating current Ie (AC3) = 9A, DC coil, 24VDC, 1NC auxiliary contact