CNM2011220
Modular contactor with manual control, one or two-pole, 20A AC1, 220...230VAC (1NO+1NC)
- Type of product: Contactors with manual control
- Number of DIN modules: 1
- Rated supply voltage: 220VAC/VDC
- IEC Conventional free air thermal current Ith [A]: 20
- Type of contacts: 1NO+1NC
订购代码 | CNM2011220 |
---|---|
重量(g) | 135 |
产品包装数量 | 10 |
订单包装数量 | 10 |
产品包装尺寸(毫米) | 178X090X072 |
体积[立方厘米] | 115.344 |
条形码(EAN13) | 8013975219676 |
HS 代码 | 85365080 |