FB01D2P
2P. 无状态指示器. 2模块宽度
- Type of product: Fuse holders - 10x38mm
- Number of poles: 2P
- Operating voltage type: DC
- IEC maximum rated voltage (Un): 1000
- IEC maximum rated current (In): 32
- Light indicator: No
- Compliance: IEC / UL certified
订购代码 | FB01D2P |
---|---|
重量(g) | 127 |
产品包装数量 | 6 |
订单包装数量 | 6 |
产品包装尺寸(毫米) | 227X085X065 |
体积[立方厘米] | 209.029 |
条形码(EAN13) | 8013975186527 |
HS 代码 | 85361050 |