FB01D2PL
2P. 带状态指示器. 2模块宽度
- Type of product: Fuse holders - 10x38mm
- Number of poles: 2P
- Operating voltage type: DC
- IEC maximum rated voltage (Un): 1000
- IEC maximum rated current (In): 32
- Light indicator: Yes
- Compliance: IEC / UL certified
订购代码 | FB01D2PL |
---|---|
重量(g) | 130 |
产品包装数量 | 6 |
订单包装数量 | 6 |
产品包装尺寸(毫米) | 227X085X065 |
体积[立方厘米] | 209.029 |
条形码(EAN13) | 8013975188170 |
HS 代码 | 85361050 |