FB01F3N
3P+N. 无状态指示器. 4模块宽度
- Type of product: Fuse holders - 10x38mm
- Number of poles: 3P+N
- Operating voltage type: AC
- IEC maximum rated voltage (Un): 690
- IEC maximum rated current (In): 32
- Light indicator: No
- Compliance: IEC / UL recognized and CSA certified
订购代码 | FB01F3N |
---|---|
重量(g) | 260 |
产品包装数量 | 3 |
订单包装数量 | 3 |
产品包装尺寸(毫米) | 227X085X065 |
体积[立方厘米] | 418.058 |
条形码(EAN13) | 8013975208762 |
HS 代码 | 85361050 |