FB03A3P
3P. 无状态指示器. 3模块宽度
- Type of product: Fuse holders - 22x58mm
- Number of poles: 3P
- Operating voltage type: AC
- IEC maximum rated voltage (Un): 690
- IEC maximum rated current (In): 125
- Light indicator: No
- Compliance: IEC / UL recognized and CSA certified
订购代码 | FB03A3P |
---|---|
重量(g) | 500 |
产品包装数量 | 2 |
订单包装数量 | 2 |
产品包装尺寸(毫米) | 235X135X085 |
体积[立方厘米] | 1348.313 |
条形码(EAN13) | 8013975186640 |
HS 代码 | 85361090 |