FE04D020
Fuse for photovoltaic applications, for 10X85mm fuses. 10kA breaking capacity at 1500VDC, 20A
- Type of product: Fuses for PV applications - 10x85mm
- Type of operating voltage: DC
- IEC maximum rated voltage Un [V]: 1500
- IEC maximum rated current In [A]: 20
- Compliance: IEC
订购代码 | FE04D020 |
---|---|
重量(g) | 19 |
产品包装数量 | 10 |
订单包装数量 | 10 |
产品包装尺寸(毫米) | 105X085X010 |
体积[立方厘米] | 8.925 |
条形码(EAN13) | 8013975299784 |
HS 代码 | 85389099 |