GD040AT4
隔离开关, 用于光伏, 直操型, 带黑色手柄, 40A 1000VDC - 32A 1200VDC - 25A 1500VDC
- Type of product: Switch disconnectors
- Number of poles: 2
- Type of operating voltage: DC
- IEC Conventional free air thermal current Ith [A]: 40
- Type of installation: Screw on plate or 35mm DIN rail
订购代码 | GD040AT4 |
---|---|
重量(g) | 260 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 084X060X095 |
体积[立方厘米] | 478.8 |
条形码(EAN13) | 8013975216804 |
HS 代码 | 85365080 |