HR101CE060
超薄机电式继电器, 60VDC, 6A, 1个可转换触点. 使用HR1XS110或HR1XS110S安装底座时,控制电源是110...125VAC/DC;使用HR1XS230或HR1XS230S安装底座时,控制电源是220...240VAC/DC
- Type of product: Slim relays
- Type of contacts: 1 C/O
- Relay control voltage: 60VDC; 110…240VAC/DC
- IEC Conventional free air thermal current Ith [A]: 6
- LED state indicator: No
- Mechanical actuator: No
订购代码 | HR101CE060 |
---|---|
重量(g) | 7 |
产品包装数量 | 20 |
订单包装数量 | 20 |
产品包装尺寸(毫米) | 355X205X175 |
体积[立方厘米] | 12.735 |
条形码(EAN13) | 8013975233139 |
HS 代码 | 85364900 |