HS1B6NT090D024
Hockey puck, single-phase, 90A, 3,5...32VDC, screw terminals
- Type of product: Hockey puck, single-phase
- Control voltage [V]: 3.5...32VDC
- Rated operational voltage: 24…600
- Rated operating current AC-51 (resistive load) at 40°C: 90
- Heatsink for use at 40°C and 55°C at rated current AC-51: ≤0.3
- Number of poles: 1
- Operating temperature max: +90
- Specific let through energy I2t: 7.2
- Type of terminals: Screw
订购代码 | HS1B6NT090D024 |
---|---|
重量(g) | 90 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 075X049X038 |
体积[立方厘米] | 139.65 |
条形码(EAN13) | 8013975321652 |
HS 代码 | 85365003 |