M3P00973230
Star-delta starter, enclosed starter, with switch disconnector, rotary door coupling handle GAX61 and START and STOP/RESET buttons. Starting time up to 12 seconds and a maximum of 30 operations/hour, max IEC operating current 16A. Coil voltage 230VAC 50/60Hz
- Type of product: Empty non-metallic enclosures
- Yielded mechanical performance for three-phase AC motor 460/480V: 7.5
订购代码 | M3P00973230 |
---|---|
重量(g) | 0 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 295X240X225 |
体积[立方厘米] | 15930 |
条形码(EAN13) | 8013975227138 |
HS 代码 | 85371098 |